VCO1S

A²B testing solutions

Hardware and software solutions help simulate, test and debug next-generation automotive audio bus (A²B) technology-based audio systems and networks. Combining the A²B Analyzer device and software tools speeds up the test and development of A²B-based systems.

VCO1S

Design and test solutions

Supporting a wide range of functions, the advanced toolset includes analyzer and monitor solutions for easy test system setups.

Why VCO1S A²B Analyzer?

The VCO1S A²B Analyzer system is designed specifically for development teams servicing automotive OEMs, automotive suppliers and audio connectivity equipment suppliers. The deterministic nature of the A²B technology makes it particularly well-suited for automotive audio devices (active speakers, microphones), in-car communication and infotainment.

The A²B Analyzer system consists of a compact hardware device, an accompanying C library software development kit, and network configuration and simulation tools. The hardware device includes a USB 2.0 interface for PC connectivity for audio data and command/control functions. The small form factor device also features a variety of popular audio and connectivity peripherals.

Faster time to market
The Siemens VCO1S A²B Analyzer is an off-the-shelf, plug-and-play solution, enabling engineers to quickly set up test systems and thoroughly verify audio components and networks in automotive environments.

The included A²B network configuration and node simulation tools support a wide range of functions, such as network discovery, diagnostics, GPIO/I2C simulation and dynamic routing of audio to/from the A²B bus. Combining the A²B Analyzer device and software tools helps accelerate the testing and development of A²B-based systems.

Easily integrate into A²B-based systems
The Siemens VCO1S A²B Analyzer is highly flexible. The accompanying software can be used to configure the hardware to simulate a wide range of complex A²B network communication scenarios.

Support for A²B stack integration is available, enabling seamless interoperability between the OS-based master device, such as an IVI head unit, with any A²B-based audio network.

Scalable across multiple use cases
Portable and customizable, the Siemens VCO1S A²B Analyzer can be used throughout the entire product development lifecycle. The A²B Analyzer can be used as an engineering bench tool for either rapid prototyping or system simulation.

Engineering teams can also use it for validation and end-of-line testing by performing signal generation, pass/fail analysis and automated functional tests. The Siemens VCO1S A²B Analyzer is also suitable for in-vehicle testing.

Feature overview

  • High-speed USB 2.0 Type B
  • I2C
  • GPIO
  • Digital Audio I/O
  • S/PDIF
  • Two stereo 3.5mm jacks for analog audio input/output audio, command and control via USB (12V power connector (optional))
  • Audio, power, command and control via USB
  • Digital audio playback and recording via USB
  • Playback and recording via stereo jacks
  • Internal test-tone generation – white noise/pink noise
  • EMI/EMC tested, FCC and CE compliant
  • Supports AD241x/AD242x transceivers
  • Optional ASIO driver add-on
Image of an A2B analyzer.

Why A²B – Bus Monitor Pro?

The Siemens VCO1S A²B Bus Monitor is a powerful debugging tool that provides unprecedented insights into the network traffic on an A²B technology-based audio network.

The A²B Bus Monitor system combines a compact, professional-grade, single-unit hardware device with an easy-to-use host application software.

Non-intrusive monitoring
The Siemens VCO1S A²B Bus Monitor acts as a spy node in a daisy-chained A²B-based network to non-intrusively monitor and capture data from the bus. All forms of traffic, audio and control can be logged live over USB and Ethernet.

Key actions, such as those occurring during an A²B network discovery process, can be captured and deconstructed for detailed analysis. In addition, up to two channels of A²B audio can be listened to in real-time through the PC speakers by simply clicking on the channel's corresponding VU meter bar in the audio slot view.

In-depth visibility into the A²B network & traffic
All logged A²B events and triggers are color-coded and can be filtered for easy management and interpretation.

Detailed slave-node-level information, including register settings, helps with increased debugging capability. The ability to import project session files (.ses) created using the VCO1S A²B Analyzer application software greatly helps with overall network awareness and empowers users to set up quickly with a thorough understanding of the system.

Intuitive visualization and analysis of captured data
All captured information is time-stamped, and a custom log viewer allows users to view perfectly time-aligned audio signals with I2C commands and trigger instances.

This time-aligned view results in greater visual comprehension of the entire network, a powerful capability in debugging complex A²B systems. In addition, real-time access to audio from the individual channels accelerates the overall analysis process.

Specially designed for automotive applications
The VCO1S A²B Bus Monitor PRO is ideally suited for automotive OEMs and automotive suppliers developing A²B technology-based systems and components.

With robust, compact hardware that supports both USB and automotive power and ignition, the device can be used on-bench as well as inside car cabins to capture data from test drives. An optional custom in-car power cable is available.

Feature overview

  • High-speed USB 2.0 Type B
  • Multi-I/O connector for GPIO
  • Ethernet
  • Push-button trigger
  • MicroSD slot (future)
  • 3 pin power connector (IGN, BATT, GND)
  • Digital audio recording via USB and Ethernet
  • Supports AD241x/AD242x transceivers
  • A2B bias and reverse bias polarity detection
  • EMI/EMC tested, FCC and CE compliant
  • Optional ASIO driver Aadd-on
Image of an A2B Bus Monitor Pro

Why SDK?

The A²B Analyzer software development kit extends the functionality of the analyzer system by providing developments with an automation interface for the analyzer device. With a flexible API and broad programming language support, engineers can quickly build and deploy applications for R&D, validation and production end-of-line testing.

Powerful and flexible API
The Siemens VCO1S Analyzer Service provides a networked, remote procedure call (RPC) style application programming interface (API) suitable for any programming language that supports networking capabilities. Developers can choose from a range of languages, including C/C++, C#, Python, JavaScript, Bash/Powershell and more.

Access major A²B Analyzer capabilities
The Siemens VCO1S A²B SDK provides access to management web pages accessible through a browser. These pages provide nearly all the capabilities of the Analyzer System while encapsulated in a web application. This web application communicates directly with the Analyzer Service that hosts its content using the same APIs exposed by the service.

Although the Analyzer Service runs "headless," the management pages provide a convenient mechanism to interact with the service without any programming. It even includes a "Live API" to run the programming interface directly from the web application.

Easily interface with third-party tools
With its networked API, it is easy to integrate the Siemens VCO1S Analyzer Service into custom workflows and third-party solutions. This includes LabWindows CVI modules or any framework providing access to networking protocols like HTTP/TCP/Websockets. Integration with popular audio analysis packages like SoundCheck® by Listen, Inc. is already available.

Siemens VCO1S A²B automotive audio bus tools

Learn more about hardware and software solutions to help simulate, test and debug next-generation A²B technology-based audio systems and networks.

Abstract modern background, waving metal architectural pattern on blue sky

Cloud Application Services

Leverage the power of the cloud to deliver digital enterprise solutions that are secure, high-performing and designed to meet your business needs.

Employees in server room using cloud application services.